CM-Expert:
Collection of data, Analysis, Monitoring,
Control and Archiving –
with one single system!

CM-Expert is a powerful monitoring / archiving and control system which can be installed on any commercially available PC. Its decentralised configuration makes the system extremely reliable, failsafe and flexible for use in production systems. As regards connecting sensors, operating and signal components, control tasks and data exchange with other systems, by using the data acquisition unit (MDE), no limits are placed the system. All common physical parameters can be recorded by the MDE and processed by the CM-Expert: temperature, pressure, differential pressure, viscosity, water content, particles, flow rate etc.

 

Areas of application:

Steel works

Wind turbines

Plastics machines

Paper machines

Machine tools

Molding presses

Test facilities

And all other production processes requiring monitoring 

 

Online Monitoring of production systems.

Directly on-site or via remote inquiry!

Perfectly applicable to the Wind Energy, Off Shore applications and mobile hydraulics is our „remote“ version of CM-Expert. It informs the operater in real time about the condition of his system and initiates service exactly when it is needed. Pre-scheduled (thus expensive) maintenance has now become obsolete!

 

Advantages:

 Continual monitoring and logging of the ambient conditions and the production media Automated message when defined service-limits are reached (e.g. filter change) Immediate warning when defined limits are exceeded Avoids unnecessary maintenance on systems where access is difficult Prevention of major breakdowns by means of early detection Optimisation of the maintenance intervals Reduction of the maintenance and repair costs Prevention of downtimes Prevention of consequential damage.

Hydac International