From the components to the system, whether hydraulics, electronics or mechanics, providing you with the best solution is our challenge.
Universal mobile controls for
Universal mobile displays
Application-specific sensors
Portable data recorders
Storage of all functional principles for every application:
Mobile controls as a complete package of: hydraulics, sensors, electronics and software; everything from one source or as individual components.
HYDAC offer mobile valves for standard actuation types (manual, hydraulic, pneumatic, electronic or electro-proportional) on different hydraulic circuits and options. Whether in open or closed circuits, in monoblock or disk construction, or a combination of the two; also available with load-sensing controls. In this way we have created a modular system for flexible design of your complex controls up to approx. 180 l/min and for pressure ranges of up to 350 bar.
The new HYDAC front loader control blocks RMA and RMB have been especially developed for applications with front loaders.
The mobile priority valve MPV is used where a hydraulic function has to be supplied as a primary measure.
The oil flow required by the primary function is diverted off during execution of this function to the required extent from the pump oil flow.
The remaining oil flow is supplied to other functions.
The FDE spring damper element, is a standard element for hydropneumatic suspension of the vehicle cabins with adaptive damping and
level regulation for complete utilization of the spring deflection. The extremely low-friction suspension cylinder especially developed for this application has been designed for vertical loads of up to 300 kg. The system alignment can be carried out to specific customer requirements.
For increased comfort and driving stability. Load-independent, hydropneumatic chassis suspension with level regulation, axis lifts, blocking function, roll stabilization and automatic error indication. Optimum alignment of the vehicle to the loading condition (level regulation).
High-performance and installation-optimized cooling systems for fulfillment of the legal
requirements for noise, emissions (EURO 5, TIER 4) and fuel savings.
A comprehensive range of hydraulic and breather filters equipped with
high-quality filter element materials ensure high operating safety and long maintenance intervals, for example:
Proportional pressure reducing valves in the gear transmission shift block ensure gentle shifting between the gears: quick drive (road), slow drive (terrain) and reverse gear for mobile applications.
Here individual components such as valves, accumulators, filters and partial systems can be integrated together into one block.
The advantages:
Complete systems ready for installation, optimized with reference to component protection, system cleanliness and ventilation.
for the completion of hydraulic systems: