From the components to the system, whether hydraulics, electronics or mechanics, providing you with the best solution is our challenge.
Mobile controls as a complete package of: hydraulics, sensors, electronics and software; everything from one source or as individual components.
HYDAC offer mobile valves for standard actuation types (manual, hydraulic, pneumatic, electronic or electro-proportional) on different hydraulic circuits and options. Whether in open or closed circuits, in monoblock or disk construction, or a combination of the two; also available with load-sensing controls. In this way we have created a modular system for flexible design of your complex controls up to approx. 180 l/min and for pressure ranges of up to 350 bar.
Universal mobile controls for
Universal mobile displays
Application-specific sensors
Portable data recorders
Storage of all functional principles for each application:
For activating different consumers with oil supply. Function can be extended as required.
The mobile priority valve MPV is used where a hydraulic function has to be supplied as a primary measure.
The oil flow required by the primary function is diverted off during execution of this function to the required extent from the pump oil flow.
The remaining oil flow is supplied to other functions.
Should the power supply for the steering system fail, the vehicle can be brought safely to a halt.
Filling the fuel tank is possible on the vehicle independent of a stationary tanking system.
A comprehensive range of hydraulic and ventilation filters equipped with high-quality filter element materials ensure high operating safety and long maintenance intervals, for example:
Complete systems ready for installation, optimized with reference to component protection, system cleanliness and ventilation.
for fulfillment of the legal noise requirements. High-power and installation-optimized cooling systems are available for fulfillment of the legal requirements for noise emissions (EURO 4, TIER 3) and savings in fuel.
Hydropneumatic suspension system for bucket hoists. The control block is connected to the piston and rod side of the hoist cylinder and the suspension unit.
The system absorbs the pitch oscillations occurring during driving.
High operating safety is achieved during the working process due to active pressure compensation.
Hydropneumatic cabin suspension with adapted damping and level regulation for full utilization of the cabin spring deflection.
for the completion of hydraulic systems.