Development and manufacture of fluid technology components and sub-systems for use in shipping:

  • Offshore, underwater or onshore solutions 
    • from development and approvals through to production
  • Our operations include:
    • Treatment of operating media and fuel
    • Control of operating cycles
    • Energy storage for emergency functions
    • Special materials such as: Cast steel (CS); stainless steel (SS) Duplex; Steel (S) Duplex
    • Flushing according to customer requirements
    • International approvals and designs
    • Collaboration with development partners and institutes
  • Pressures up to 1035 bar / 15,000 PSI
  • Monitoring of oil cleanliness and oil ageing in hydraulic and lubrication oils
  • Worldwide technical and commercial support through our global presence
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website