Rotor vane adjustment
Rotor vane adjustment

Rotor vane adjustment

Both for pitch operation as well as for the different braking processes, a simple and directly effective system is a major advantage. The hydraulically-actuated HYDAC pitch systems provide further advantages and benefits in addition to fail-safe function:

  • Quick and direct reaction by transferring the control signals on the actuators
  • Simple and robust system
  • More compact construction
  • Quick operational readiness / restart after emergency stop due to short charging time on the hydraulic energy accumulator
  • Low temperature influence up to −40°C
  • Lubrication of gears or open toothing is not required.
  • Long service intervals
  • Reduced operating costs
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website