from the components to the system ...

  • MINING / RAW MATERIAL EXTRACTION
    (coal, potassium, salts etc.)
    • Automatic back-flushing filters (also available in ATEX version) and non-flushing high-pressure block filters for the protective filtration of:
      • HFA before the shield hydraulics (protects the valves and shield hydraulics)
      • Spray water, e.g. for shield spraying or before the coal-cutting machinery
      • Piped water before a chiller for mine ventilation
    • Valve technology in compact construction for water hydraulics and special corrosion protection for the harshest operational demands
  • DEVELOPMENT
    (extending the mining claim – logistics
    (material transport))
    • A multitude of HYDAC products such as, for example:
      • pressure filter stations
      • change-over inline filters
      • electronic pressure transmitters
        (with ATEX or CSA approval)
      • hydraulic valves
      • hydraulic accumulators
      • accessories
        • Ball Valves and Fluid level gauges and sensors
        • Pipe connections, Hose and Cable couplings, Component mounting
        • Bell Housings and Couplings
      have applications in almost all machines which are used in developing a mining claim. Whether roadheaders, loaders, side tipper buckets, mobile transport vehicles (dumpers) or hydraulically driven rail transport systems.
  • PUMPING STATIONS – WATER SUPPLY "underground"
    • Compact fluid conditioning (HFA) and servicing (usually) occurs at a central pumping station for face support. The following HYDAC products are used for special applications and functions:
      • return line filter
      • special pressure filter/filter element for the HFA fluid filter station
      • pressure reducing station for the face hydraulics

Contact:

Hydac International