Damping rails for bell housing foot br.

Downloads Add to enquiry list

Damping rails for bell housing foot brackets

Damping rails type "FDS" for bell housing foot brackets accordance VDMA 24561

  • Restistance against mineral-oil because NBR-rubber
  • Dimensionsed for loads in case of horizontal mounting
  • Noise absorbing and vibration damping
  • From stock available
  • Special versions on request
  • Available sizes:
    FDS.../3 for light range foot brackets
    FDS.../4 for heavy range foot brackets
Close
Product pre-selection
 
* Wildcard (*X*Z*)
Product description 
Part no. 
Execution Damping rails FDS
to 3  from 4
      
Size of Damping rails FDS
to 160  from 660
      
Hydac International