Pressure gauges

Downloads Add to enquiry list

Multi-station gauges are designed to check up to 9 different pressures in a hydraulic system. By switching the rotary knop every measuring position
can be choosen and the adequate pressure can be read off.

Multi-station gauges are available in six different models. The capital difference between the models are the number of the measuring positions.
- MS2: 6 measuring points
- MS4: 6 measuring points but in addition there is a bypass to the tank to relieve the pressure from the gauge after reding off the pressure
- MS5: 5 measuring points with additional 0 Position witch allows pressure from the gauge released to the tank.
- MS6: 9 measuring points also with additional tankconnection like the MS4
- MS7: 8 measuring points with additional 0-position like the MS5
as special feature the MS2 is available as MS2L , that means the connection between each measuring point is leak free for special hydraulic system to prevent head loss.

Open
Product pre-selection
 
Hydac International