Oil-air heat exchangers
Oil-air heat exchangers

Oil-air heat exchanger


Complete oil-air coolers with axial or radial fans for industrial and mobile applications.

  • OK-EL - standard range
    Cooling capacity up to 200 kW,
    greater cooling capacity as special version possible,
    also available with pump and filter as a bypass circuit available
    as ATEX version or a version with continuously variable speed regulation
  • SC - Silent series
    Cooling capacity up to 20 kW
    with radial fan
    also available with pump and filter as bypass circuit
  • OK-ELC - Compact series
    Cooling capacity up to 34 KW
    compact motor-fan unit
  • OK-P - Standard industrial series
    Cooling capacity up to 120 kW
  • OK-ELD - Mobile series
    Cooling capacity up to 34 kW
    with DC motor
  • OK-ELH - Mobile series
    Cooling capacity up to 140 kW
    with hydraulic motor

HYDAC heat exchangers and coolers are utilised in a wide array of applications, e.g. in
  • Stationary industrial hydraulics
  • Machine tools
  • Hydrostatic drives
  • Gear units
  • Mobile hydraulics systems
  • Plastic injection machines
  • Lifts
  • Rail and vehicle technology
Add to inquiry list