Refigerator units

Downloads Add to enquiry list

The compressor cooler units in the standard range BL are available in 6 sizes for cooling capacities of approx. 1 kW to 11,2 kW.

The compact compressor cooler units are suitable for connection to one or several cooling circuits. The coolant can either be a water glycol mixture or, as an alternative, a low viscosity oil.

The coolant is kept at a constant feed flow temperature which can be pre-set. The integral circulating pump supplies the cooling circuit from a generously sized tank. The units are wired ready-for-installation.

The compressor cooler unit consists of two circuits, the refrigeration circuit and the cooling circuit. The main components ot the refrigeration circuit are:

- Compressor

- Condenser

- Safety and regulating devices

- Evaporator (component shared by refrigeration circuit and cooling circuit)

The main components of the cooling circuit are:

- Tank with coolant

- Pump

Open
Product pre-selection
 
Part no.: Product description
3156783
Open RFCS-BL-015/1.0/W/230-50-1/A/1/FM/000
CAD Add to enquiry list
3158294
Open RFCS-BL-015/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
3139440
Open RFCS-BL-030/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
3152468
Open RFCS-BL-030/1.0/W/460-60-3/A/1/FM/000
CAD Add to enquiry list
3156784
Open RFCS-BL-040/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
3274204
Open RFCS-BL-058/1.0/M/400-50-3/A/1/FM/000
CAD Add to enquiry list
3139441
Open RFCS-BL-058/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
3176659
Open RFCS-BL-058/1.0/W/400-50-3/A/1/FM/001
CAD Add to enquiry list
3156785
Open RFCS-BL-075/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
3139443
Open RFCS-BL-092/1.0/W/400-50-3/A/1/FM/000
CAD Add to enquiry list
Hydac International