With the aid of the HYDAC universal filling and testing apparatus FPU-1, bladder, piston and diaphragm accumulators are filled with nitrogen and/or the existing pre-filling pressure is checked and modified, respectively. Thanks to the wide product range of gas-side adapters to the accumulator and to the nitrogen bottle, HYDAC ensures the filling of practically all hydro-accumulators. An extensive product range of accessories, e.g. hoses, the pressure-reducing valve and also the case, can be assembled in accordance with customer preferences to round out the programme.
In the standard version, the FPU-1 is comprised of:
- Valve bodies,
- Spindle with elastic seal,
- Check valve and relief valve,
- Manometer with display ranges up to 400 bar,
- Filling hose ( in accordance with EC Machinery Directive, DIN EN 982, DIN §N 853 - 857) and
- A3 adapter for bladder accumulators.