Bell housing w. flexible pump mounting

Downloads Add to enquiry list

HYDAC flexible bell housings make the center-exact connecting possible of drive motors and hydraulic pumps

  • Bell housing in accordance with VDMA 24561 form B
  • Easy exchange of the remarks after VDMA 24561 among themselves possible
  • For nearly all hydraulic pumps available
  • Centers motor shaft and pump shaft
  • Both surface mounting sides are finished worked
  • The bell housing are made of aluminum
  • Pressure-loaded damping ring
  • Noise level reduction
  • Available sizes:
    from PT-200 (motor size 80) up to PT-660 (motor size 315M)
Close
Product pre-selection
 
* Wildcard (*X*Z*)
Product description 
Part no. 
according to VDMA 24561  
alignment of hole pattern  
boremm  
centringmm  
dimensions after VDMA  
Execution Bell housing PT  
foot bracket  
frame-no. FL...  
hole pattern  
length PT (N)mm  
locating ring  
number of holes  
pitch circlemm  
rectangle height T1mm  
rectangle offset T2mm  
rectangle width T1mm  
Size of Bell housing PT  
size PT, motor size IMB5/V1  
special design  
thread  
version of damping ring  
with or without feet  
Hydac International