Bell housings are connection elements between drive motors and hydraulic pumps. On the model with built-in oil-air cooler "PTK", the oil is cooled efficiently by an air stream, produced by a fan wheel mounted on the motor shaft.
Technical details:
for electric motors from 0,55 kW (motor size 80) up to 22 kW (motor size 180L)
Cooling capacity up to 5 kW
Oil flow up to 70 l/min
Advantages for the customer:
The combination of noise-damping bell housing and oil-air cooler considerably simplifies the construction and reduces the cost of hydraulic systems
The high cooling capacity of the built-in cooler enable the user to reduce the tank capacity