Damping rails for bell housing foot br.

Downloads Add to enquiry list

Damping rails for bell housing foot bracket.

FDS for bell housing foot brackets accordance acc. VDMA 24561

Restistance against mineral-oil because NBR-rubber
Dimensionsed for loads in case of horizontal mounting
Noise absorbing and vibration damping
from stock available
Special versions on request

Available sizes:
for foot brackets Type PTFL: size 160 to 350
for foot brackets Type PTFS: size 250 to 660


Open
Product pre-selection
 
Part no.: Product description
3156788
Open DAMPING RAIL FDS160/3
CAD Add to enquiry list
721983
Open DAMPING RAIL FDS200/3
CAD Add to enquiry list
721984
Open DAMPING RAIL FDS250/3
CAD Add to enquiry list
3169190
Open DAMPING RAIL FDS250/4
CAD Add to enquiry list
721985
Open DAMPING RAIL FDS300/3
CAD Add to enquiry list
3169191
Open DAMPING RAIL FDS300/4
CAD Add to enquiry list
721986
Open DAMPING RAIL FDS350/3
CAD Add to enquiry list
3169192
Open DAMPING RAIL FDS350/4
CAD Add to enquiry list
3044302
Open DAMPING RAIL FDS400/4
CAD Add to enquiry list
3044304
Open DAMPING RAIL FDS450/4
CAD Add to enquiry list
3044305
Open DAMPING RAIL FDS550/4
CAD Add to enquiry list
3044306
Open DAMPING RAIL FDS660/4
CAD Add to enquiry list
Hydac International