Damping rings

Add to enquiry list

the damping ring makes a sound reduction between the drive unit and
tank possible by an elastic separation

Low cost noise level reducing as a result of rubber flexible separation
High permissible radial, angular and axial demand
Vertical and horizontal mounting
Moulded ring-sealing, no additional sealing required
Restistance against mineral-oil because NBR-rubber
Available size 200 660

Close
Product pre-selection
 
* Wildcard (*X*Z*)
Product description 
Part no. 
Size Damping rings
to 200  from 660
      
Hydac International