Mounting plate for bell housings

Downloads Add to enquiry list

HYDAC Bell housing mounting plates make assembly and disassembly for the complete drive unit possible outside of the tank

  • Assembly and disassembly of the completely installed drive unit outside of the tank
  • facilitates cleaning and maintenance of a hydraulic aggregate
  • the pressure pipes are led by bell housing mounting plate
  • Material aluminum
  • Delivery program:
    Mounting plates for bell housing size 200 to size 350
    Gaskets for mounting between bell housing and mounting plate size 140 to 660
    Gaskets for mounting between mounting plate and tank lid size 200 to 350
Open
Product pre-selection
 
Part no.: Product description
708687
Open BELL HOUSING MOUNTING PLATE PP200
CAD Add to enquiry list
708688
Open BELL HOUSING MOUNTING PLATE PP250
CAD Add to enquiry list
708689
Open BELL HOUSING MOUNTING PLATE PP300
CAD Add to enquiry list
3099414
Open BELL HOUSING MOUNTING PLATE PP350
CAD Add to enquiry list
952788 CAD Add to enquiry list
952789 CAD Add to enquiry list
952812 CAD Add to enquiry list
3159093 CAD Add to enquiry list
600258
Open SEAL PTD200 FOR MOUNTING PLATE PP200
CAD Add to enquiry list
600259
Open SEAL PTD250 FOR MOUNTING PLATE PP250
CAD Add to enquiry list
600260
Open SEAL PTD300 FOR MOUNTING PLATE PP300
CAD Add to enquiry list
600261
Open SEAL PTD350 FOR MOUNTING PLATE PP350
CAD Add to enquiry list
600262
Open SEAL PTD4000 FOR MOUNTING PLATE PP400
CAD Add to enquiry list
600263
Open SEAL PTD450 FOR MOUNTING PLATE PP450
CAD Add to enquiry list
600264
Open SEAL PTD550 FOR MOUNTING PLATE PP550
CAD Add to enquiry list
Hydac International