RFLD cast version
RFLD cast version

RFLD cast version

Change-over inline filter
  • Flow rates up to 2700 l/min
  • Pressure levels up to 64 bar
  • Connections: G1 to DIN DN 150
  • Installation sizes: 111, 241, 331, 332, 501, 502, 503, 661, 662, 851, 852, 853, 951, 952, 1301, 1302, 1321, 1322, 2701
  • These filters can be supplied with manufacturer's test certificates O and M to DIN 55350, Part 18. Test certificates 3.1 to DIN EN 10204
    and approval certificates (Type Approval) for different approval authorities. Areas of application, amongst others: lubrication.
Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website

HYDAC.COM uses cookies for the best possible user experience. By using our website you agree that we store cookies on your device.. <Legal Notices> Ok