Automatic backflush filters

Downloads Add to enquiry list

Hydac offers two types of backflushing filters:

  • AutoFilt® RF4 for flow rates up to 15 m³/h
  • AutoFilt® RF3 for flow rates bigger than 5 m³/h

With this existing backflushing filter program, Hydac is able to realise flow rates from 1 m³/h up to more than 7.500 m³/h.

Open
Product pre-selection
 
Hydac International