The flexible product range means that many combinations are possible.
FSA:
- Five sizes
- Visualthermometer with °C and °F
- Themperature gauge wich records the temperature of the operating fluid in the tank, display in °C
- Dual scale in °C and °F is available on request
- Simple standardised mounting conditions (FSA / K)
FSK:
- Four sizes
- Switching contactcan be either type O (opens when fluid is at low level) or type C (close when fluid is at low level) or type W (dual switching unit)
- Themperature gauge wich records the temperature of the operating fluid in the tank, display in °C
- Dual scale in °C and °F is available on request
- Simple standardised mounting conditions (FSA / K)
TSE:
- Three nominal temperatures possible: 60°C , 70°C and 80°C
- Can be easily fitted into the FSA and FSK
- Simple standardised mounting conditions (FSA / K)
- Non-
|