Multi-Station gauge isolator Type L
Multi-Station gauge isolator Type L

MSL

Manometer selection switches of the MS and MSL types are used for checking up to 9 different system pressures of a hydraulic system. Each individual measurement point can be selected by rotating the
selection switch.

Manometer selection switches are available in six different versions
These differ mainly in the number of measurement points
- MS2: 6 measurement points
- MS4: 6 measurement points, although one additional tank connection in order to relieve the MS4 after the reading (emptying proceeds automatically after the pressure is read)
- MS5: 5 measurement points with additional 0-position for relief
- MS6: 9 measurement points also with additional tank connection (same as MS4)
- MS7: 8 measurement points also with additional 0-position for relief (same as MS5)

In addition, the MS2 is available in version MS2L, i.e. the connection between the measuring points is blocked leakage oil-free in order to ensure pressure is maintained in certain systems.


Add to inquiry list