Coaxial valves direct acting
Coaxial valves direct acting

Direct acting

Coaxial valves, direct acting

Function
pressure-compensated, direct acting 2/2 & 3/2 way coaxial valves in NC and NO version

Media
gaseous, fluid, high-viscosity, gelatinous, paste-like, contaminated, aggressive

Versions
brass nickel-coated, free of non-ferrous metal, stainless steel
* the materials specifications are in reference to the parts in contact with the medium

Approvals
TÜV, DGVM

  • Nominal width
    DN10 - DN50
  • Pressure range
    0 - 100 bar
  • Sealing materials
    FPM, PTFE, NBR, special materials specifically selected for the respective media and temperature
  • Options
    Special threads, special flanges, special voltage, counterpressure-tight, damping, limit switches, plugs M12 x 1, terminal box, manual emergency override, release bracket
Add to inquiry list