Shut-off valve
Shut-off valve

Shut-off valve

Manometer shut-off valves are elements used to impinge manometers with operating pressure only for taking readings.

Manometer shut-off valves can be actuated in 2 different ways:

- Pressing a button, the manometer display appears for as long as the button is pressed.

- Pressing the button and rotating it by 90°, the pressure display appears for as long as the button is locked in place.

Add to inquiry list