Compact serie OK-ELC
Compact serie OK-ELC

Compact series OK-ELC


The OK-ELC oil-air cooler was specially developed for industrial hydraulics applications for which high performance is required, while simple installation in the smallest possible installation space must be possible.

OK-ELC product features:

  • Pressure resistance: 16 bar
  • Cooling capacity up to 34 KW
  • Alternating current motors with 230/400V, 50/60 Hz
Add to inquiry list