Mobile series OK-ELD
Mobile series OK-ELD

Mobile series OK-ELD

The OK-ELD series with direct current motor was specially developed for mobile hydraulic systems for which the combination of simultaneous high performance, compact construction and simple installation is required.

Typical applications are

  • Mobile cranes
  • Concrete pumps
  • Drilling plants
  • Roadwork machines
  • Construction Machinery
  • Agricultural Machinery

OK-ELD product features:

  • Pressure resistance: 16 bar
  • Cooling capacity up to 34 KW
  • DC motors with 12 V or 24 V
  • Version with continuously variable speed regulation possible
  • Compact, efficient, high-performance
Add to inquiry list