Mobile serie OK-ELH
Mobile serie OK-ELH

Mobile series OK-ELH


The coolers of the OK-ELH series are equipped with a hydraulic motor and were specially developed for mobile applications for which high performance and simple installation on the smallest possible installation space must be guaranteed.

Typical applications are

  • Mobile cranes
  • Cement mixers
  • Pump drives of cement trucks
  • Road surface finishers and
  • gearbox cooling

OK-ELH product features:

  • Cooling capacity up to 140 KW
  • Hydraulic motors from 6.3 to 22 cm³/rev
  • Version with continuously variable speed regulation possible
  • Simple dismantling of components
Add to inquiry list