Silent serie SC
Silent serie SC

Low-noise SC series


The low-noise oil-air coolers of the SC series with radial fan are used for cooling small and medium-sized hydraulic systems. The versions with built-in pump (SCA) and filter (SCAF) represent a highly efficient bypass flow cooling and filtration.

SC product features:

  • Cooling capacity up to 20 KW
  • Noise level < 70dB(A) (L version at 1 m distance)
  • Compact, efficient and high-performance
  • Simple dismantling of pump, motor and filter

SCA and SCAF series for bypass flow cooling
When the version with pump (SCA) is used, the oil temperature can also be kept constant, independent of the cycle times of the hydraulic system. The SCAF series with integrated HYDAC filter provides additional filtration of the oil.

OSCA and OSCAF - the optimised series

  • Further development and optimisation of the SCA / SCAF series
  • More performance with lower noise emissions in a more compact design
Add to inquiry list