Standard serie OK-EL
Standard serie OK-EL

Standard series OK-EL


Our standard series oil-air cooler OK-EL is used to cool industrial hydraulic systems.
Different sizes and series and a wide range of accessories allow flexible adaptation to various applications.

OK-EL product features:

  • Pressure resistance: 16 bar
  • Cooling capacity up to 200 kW
    Greater cooling capacities possible as a special model
  • Modular construction

OKA-EL and EL-OKAF series for secondary flow cooling
The OKA-EL version with an integrated pump is a complete bypass flow cooling system. The OKAF-EL is also equipped with a high-quality HYDAC filter.

Advantages:

  • Stable cooling and filtration performance
    independent of the cycle times of the hydraulic system
  • Avoidance of pressure surges in the cooling element

ATEX series

  • For use in potentially explosive environments
  • Also certified for a frequency of 60 Hz

The approval applies to use in areas (II) where an explosive atmosphere because of mixtures of air with gases, vapours or dusts is likely (2G/2D) and occasionally occurs in normal operation (Zone1/Zone21).

Motor inverter series OK-EL MI
With continuously variable speed regulation depending on the oil temperature at the cooler. The ventilator speed is thus directly adapted to the required cooling capacity.

Advantages:

  • Constant operating temperature
  • Low noise level
  • Low energy consumption
Add to inquiry list