Standard series OK-P
Standard series OK-P

Standard series OK-P

The OK-P series with axial fan is ideal for hydraulic cooling in the industrial sector.

OK-P product features:

  • Pressure resistance: 16 bar
  • Cooling capacity up to 120 KW

This oil-air cooler was developed for standard industrial applications where very high performance at a reasonable price is required.
Several ventilator rpms are available for each installation size. The optimum combination of cooling performance and noise level therefore can be selected in accordance with the application.

Add to inquiry list