Oil-water heat exchangers

Add to enquiry list

HYDAC plate heat exchangers are high performance components and provide a high level of efficiency combined with compact dimensions and low weight.

Characteristic data

  • Cooling performance up to 300kW
  • Flow rates up to 800 l/min with small pressure loss

Customer advantage

  • High efficiency and cooling performance by coordinated gradation with compact design
  • Heat transfer plates and connections are manufactured from stainless steel to AISI 316, 1.4404, vacuum brazed with copper
  • simple assembly by available fastening parts
Close
Product pre-selection
 
* Wildcard (*X*Z*)
Product description 
Part no. 
Hydac International