Brazed plate heat exchangers
Brazed plate heat exchangers

Brazed plate heat exchangers

The brazed plate heat exchangers are comprised of a number of moulded stainless steel plates which are vacuum-brazed with copper or nickel.

The special moulding of the plates ensures a turbulent flow which is necessary for an optimum heat transfer and which furthermore brings about a self-cleaning effect, because deposits on the surface are reduced by the high level of wall friction.

  • Max. operating pressure: 30 bar
    (nickel-brazed version up to 10 bar possible)
  • Temperature range: up to 200°C

Application:
cooling circuits with water, coolant or oil

Add to inquiry list