Pump transfer-cooler-filtration units
Pump transfer-cooler-filtration units

Repumping cooling filter units

The UKF unit is a compact and installation-friendly unit for cooling filter circuits in the bypass flow. The service life of the oil and of the hydraulic system can be prolonged considerably by continuous cooling and filtration in the bypass flow.

Construction:
UK
: Feed pump with filter
UKF: Feed pump with filter and plate heat exchanger

3 installation sizes are available:

  • UKF-1
    Cooling capacity up to 10 KW
  • UKF-2
    Cooling capacity up to 30 KW
  • UKF-3
    Cooling capacity up to 90 KW

Advantages:

  • Constant temperature (independent of the cycle times of the hydraulic system)
  • Uniform supply quantities
  • Avoidance of pressure surges in the heat exchanger
  • Filter element replacement without shutting down the hydraulic system
  • Installation-friendly: the unit is mounted ready for connection

Typical applications:

  • Plastic injection moulding machines
  • Presses
  • Machining centres
  • Gears

 

Please select:

Add to inquiry list