Refigerator units

Downloads Add to enquiry list

The compressor cooler units in the standard range BL are available in 6 sizes for cooling capacities of approx. 1 kW to 11,2 kW.

The compact compressor cooler units are suitable for connection to one or several cooling circuits. The coolant can either be a water glycol mixture or, as an alternative, a low viscosity oil.

The coolant is kept at a constant feed flow temperature which can be pre-set. The integral circulating pump supplies the cooling circuit from a generously sized tank. The units are wired ready-for-installation.

The compressor cooler unit consists of two circuits, the refrigeration circuit and the cooling circuit. The main components ot the refrigeration circuit are:

- Compressor

- Condenser

- Safety and regulating devices

- Evaporator (component shared by refrigeration circuit and cooling circuit)

The main components of the cooling circuit are:

- Tank with coolant

- Pump

Hydac International