Charging and testing blocks
Charging and testing blocks

Filling and testing block

HYDAC filling and testing blocks F + P are used for filling and testing hydro-accumulator plants in downstream switching versions and separate the downstream nitrogen bottles from the hydro-accumulator. They have connections for manometer and FPU-1 and a bore hole for screwing in the gas safety valve GSV6 in accordance with DGRL 97/23 EG with CE label, which can serve as an additional safety element.

Technical specifications:

  • max. operating pressure: up to 400 bar,
  • Nominal widths: DN16 / DN32,
  • Materials: C steel, rustproof steel,
  • optimised dimensions.
Add to inquiry list