Displays
Displays

Display units

The universal display device HDA 5500 offers the opportunity for visualisation and further processing of the signals of our sensors. The device is conceived for front-panel installation with standard 92x45 mm cutout.

Type series

  • HDA 5500, microprocessor-controlled display and monitoring device for switch panel installation

The SensorMonitoring Unit SMU 1100 is a minimum-size control unit for displaying and saving measurement value data in a PC network. The SensorMonitoring Unit SMU1200 is a display unit for the HYDAC fluid sensors which is designed for the display and storage of the measurement data.
Add to inquiry list