WTK

The WaterTest Kit is used for the quantitative determination of water content in % of mineral and lubrication oils. The simple addition of 2 reagents to the contaminated oil causes an increase of pressure in the measuring cell. This pressure increase is read off via the digital display as water content in % or ppm.
  • Measurement range can be selected: 0.02 ... 1 %; 0 ... 10% and 100 ... 3000 ppm
  • Time per measurement: only approximately 2 minutes (without sample preparation)
  • Plastic housing lightweight, impact-proof and chemical-resistant
  • Pressure sensor easily cleaned, high measurement accuracy
  • High resolution in the lower measurement range
Add to inquiry list