HMG 3000
HMG 3000

HMG 3000


Available versions:
Standard

The HMG 3000 is an attractive mobile measurement and data recording device of the higher performance class. It enables the user, through automated setting procedures and through a simple, self-explanatory operator guidance and many comprehensive functions, to carry out a wide different of measuring tasks in a very short time and thus to work in a way which both saves time and is cost-effective. The HMG 3000 thus quickly becomes a reliable and helpful companion in the working environment of service, maintenance, development, testing facilities technology, quality assurance or commissioning of plants and machines.   The HMG 3000 is conceived primarily for measurement value recording of the variables of pressure, temperature and flow rate which are conventional in hydraulics and pneumatics. With additional inputs for voltage measurement and other, manifold measurements being possible. Furthermore, the possibility exists of connecting SMART sensors to the HMG 3000. These represent a sensor generation from HYDAC which can output several different measured variables. In addition to the analogue inputs, the HMG 3000 also has two digital inputs (e.g. for frequency or rpm measurements) which round out the utilisation range.   Because of its comprehensive function range and its simple handling, the HMG 3000 is just as appropriate for users who only occasionally perform measurements as it is for professional operators for whom measurement and documentation are part of their daily routines. The update capability of the HMG 3000 through the integrated USB interface ensures that even future further developments of the device software will be able to be used.        
  • Simple and user-friendly operation
  • Practice-oriented design
  • Large, completely graphics-capable colour display
  • Rapid and automatic basic setting of the device by means of automatic sensor detection
  • Up to 10 sensors can be connected simultaneously
  • Up to 32 measurement channels can be depicted simultaneously
  • Measurement rates up to 0.1 ms
  • Expanded voltage measurement -10 .. +10V und 0 .. 50V
  • Very large data memory for archiving measurement curves
  • Various measurement modes:
    – Normal measuring
    – Rapid curve recording
    – Long-term measurements
  • 4 independent triggers, can be linked logically
  • PC linkage
    – USB
    – RS 232
  • Convenient visualisation, archiving and data processing with the PC programmes HMGWIN 3000 and CMWIN, which are included in the scope of delivery
 
Add to inquiry list