HMG 510

Available versions:
Standard
The HMG 510 is a mobile, handy measuring device for measurement tasks in hydraulic and pneumatic plants in the mobile and industrial sector.   Thanks to its compactness and ease of handling, the HMG 510 is an ideal companion for employees in maintenance, commissioning and service. Up to two sensors with HYDAC Sensor Interface (HSI) can be connected. Available are sensors for pressure, temperature and flow rate, in addition to sensors for Condition Monitoring (also referred to as SMART sensors). SMART sensors include for example the oil level sensor HYDACLab®, the moisture sensor AS 1000 or the contamination sensor CS 1000. The HMG 510 recognises these sensors fully automatically and undertakes all of the necessary basic device settings on its own. The measured values and the associated physical unit are depicted on an LCD display in convenient size.   The HMG 510 offers in addition the opportunity of transferring the accumulator values of the SMART sensors mentioned above to a PC. With the HYDAC PC software "CMWIN", it is possible to present the saved measurement data of the SMART sensors on the PC in the form of a curve and to analyse, edit, process and archive that data. The data transfer required for this purpose is performed by the Standard USB interface integrated in the HMG. The HMG 510 offers a function for the precise and safe setting of mechanical pressure and temperature switches for the purpose of expanding the range of applications.      
  • Mobile 2-channel portable data recorder
  • Simple and user-friendly key operation
  • Large LCD display including battery status display
  • 2 sensor inputs, automatic sensor detection
  • Especially for measurement value display of Condition Monitoring sensors (SMART sensors).
  • Measurement range and unit of the connected sensors are detected automatically.
  • Taring of the individual measurement channels
  • Displays of the current measurement value
  • Display of the difference (channel A-B)
  • Minimum or maximum value recording, with reset function
  • Adjustment aid for mechanical pressure and temperature switches
  • USB interface
Add to inquiry list