Measuring units for condition monitoring
Measuring units for condition monitoring

Measuring units for condition monitoring

Condition Monitoring is the data recording and interpretation of data from machines, systems and their components, with the aim of conducting predictive maintenance programs based on the system condition. The operation data of the machine or system are measured continuously with the aid of the HYDAC sensor system. Afterwards, the recorded data are analysed and interpreted. Finally, the condition information (also compressed) is communicated to the operator via different communications paths for monitoring and/or controlling.

Type series:

  • CMU 1000
  • CSI-F-10

Please select:

Add to inquiry list
Welcome at HYDAC
Would you like to visit our mobile optimized website?
Yes, to the mobile website
No thanks, to the standard website