Oval clamps
Oval clamps

Oval clamps

the inexpensive solution for the fastening of pipes, hoses and cables

Advantages

  • rapid installation
  • low space requirements
  • stable fastening by means of cover plate
  • different pipe diameters can be combined
  • clamp halves connected by film hinge
  • Clamp made of PP and PA with a temperature resistance of -40°C to +140°C
  • Metallic parts also in stainless steel
  • Clamping range from 6 - 25.4 mm
  • simple version sizes 0a - 0d
  • dual versions sizes 1 - 4
  • Materials PP, PA
Add to inquiry list