Swivel bolt clamps
Swivel bolt clamps

Hinge clamps

Containers of any shape can be fastened protectively and securely with HY-ROS tension bands

Advantages

  • simple installation through fold-open locking system
  • axial and radial position correction, also retroactively
  • Utilisation at difficult-access positions through freely selectable positioning of the locking system
  • Flexibility with different container dimensions and shapes through flexible steel bands
  • Protective component fastening and insulation against noise and electrostatics through plastic casing of the tension bands
  • suitable underlays for practically every container through selection of shaped parts and plastics
  • customer-specific and inexpensive solutions through modification of tension bands and consoles

Pivot bolt tension bands
with and without rubber underlays
  • Clamping range from 80 to 619 mm
Underlays for pivot bolt tension bands
  • Clamping range from 125 to 500 mm
Air container fastenings
  • Clamping range from 200 to 400 mm
Pivot bolt clamps with quick-action lock
  • 30 installation sizes
  • Clamping range from 60 to 301 mm
Pivot bolt clamp with quick-action lock
and rubber underlay
  • 30 installation sizes
  • Clamping range from 54 - 295 mm
Holder for fastening on the cylinder
  • Clamping range 50 - 300 mm
  • Combination with fastening clamps
    DIN 3015 T1 - T3

Add to inquiry list