HYDACLab
HYDACLab

HYDACLab

Available versions:
Standard

The HYDACLab® HLB 1300 is a multifunctional sensor for online condition recording of standard and biological oils in stationary and mobile applications. The user is thus informed in real time of changes in the fluids and can implement measures against improper operating conditions without delay.   A statement can be made about the condition of an oil, e.g. ageing or mixing with foreign fluids, on the basis of the measured values for the relative change of the dielectricity constant, the relative humidity and the temperature. The measured values as both sequential analogue signal and switching signal (e.g. warning, alarm) are available at the electrical output of the HYDACLab®.   The measurement values can be depicted on various HYDAC display and measurement devices.      
  • Online condition recording of oils
  • Utilisation in stationary and mobile applications possible
  • Analogue output signal for:   - Relative humidity   - Temperature   - Relative change in dielectricity  
  • Switching output
  • Compact construction
  • Simple, screw-in installation
Add to inquiry list