Electronic temperature switch
Electronic temperature switch

Temperature switch, electronic

For medium temperature recording and monitoring, HYDAC offers a different of electronic temperature switches with integrated or offset temperature sensor.

Type series

  • ETS 3200 pressure-resistant for pipeline installation
  • ETS 3200 for tank installation
  • ETS 3800 for external temperature sensor
    can be rotated in longitudinal axis and display, 4-char. LED display, display in °C or °F, adjustable per button
  • ETS 320 pressure-resistant for pipeline installation
  • ETS 380 for external temperature sensor
    3-character LED display, adjustable via foil keyboard
  • EDS 1700 for external temperature sensor
    4 relay outputs, 4-character LED display, many auxiliary functions,
    adjustable via foil keyboard
  • TFP 100 (external temperature sensor)
    version in four-conductor switching

Add to inquiry list