The HTT 8000 series of temperature transmitters was specifically developed for OEM applications e.g. in mobile applications. It is based on a silicon semiconductor device with corresponding evaluation electronics.
All parts in contact with the medium are in stainless steel and are welded together.
For integration into modern controls, standard analogue output signals are available, e.g. 4 .. 20 mA, 0 .. 5 V, 1 .. 6 V or 0 .. 10 V.
Ratiometric output signals are also obtainable.
A variety of connection plugs, which are integrated in the device, are available for the electrical interface.
With a pressure resistance of
600 bar and excellent EMC characteristics, the HTT 8000 is ideal for use in harsh conditions.
- Accuracy ≤ ±1.5% FS typ.
- Small, compact construction
- Exceptional EMC properties
- Long-term stability