Temperature transmitter
Temperature transmitter

Temperature transmitters

Hard operating conditions or small cavity?
The right product for every application

Type series

ETS 4000

  • robust temperature transmitter
  • Temperature range -25°C .. 100°C
  • Signal output 4 .. 20 mA or 0 .. 10V
  • for industrial applications
  • Standard Degree of protection IP 65  

ETS 7000

  • small, compact construction
  • Temperature range -25°C .. 100°C
  • Signal output 4 .. 20 mA
  • for series, e.g. in the mobile sector
  • Standard Degree of protection IP 67

Please select:

Add to inquiry list