CO1
up to 250 bar
up to 20 l/min
Short-term operation S2 = 5 min*
Intermittent duty S3 = 20%*
GENERAL
- Minimum installation dimensions resulting from small flange dimension
- Different hydraulic controls possible in the same flange, through flexible loading with cartridge valves and/or flanging-on of control blocks and series function modules
- Very low noise, thanks to special design construction
CHARACTERISTICS
- Delivery rate: up to 20 l/min
- Operating pressure: max. 250 bar
- Peak pressure: up to max. 300 bar (upon request)
- Switch-on duration: S2 (short-term operation) S3 (intermittent duty)
- Motor: Pn = 0.37 KW ... 3.0 KW (4; 5.5 KW upon request)
- Motor voltages: 3Ph. 230/400V -50 Hz (others upon request)
- Degree of protection: DIN EN 60034-5 min IP54
- Pump parameters Vg.: 1.0 cm³/rev. ... 10.0 cm³/rev
- Tank volume: 1.8 – 8.4 l
- Discharge volume: 1.2 – 7.8 l
- Hydraulic medium: Hydraulic oil in accordance with DIN 51524, Parts 1 and 2
- Viscosity range: 10 – 380 mm²/s is recommended
- Filtering: Max. permissible degree of contamination of the operating fluids in accordance with ISO 4406 Class 21/19/16
- Cooling: Convection or air cooling
- Weight: from 12 to 20 kg
- Return quantity: up to max. 40 l/min
- Installation position: vertical, horizontal
- Hydraulic medium temperature range: -20°C to max. +80°C
- Ambient temperature range: -20°C to max. +40°C
Details in the brochure 5.306.0