up to 500 bar
up to 5.25 l/min
Short-term operation S2 = 3 min*
Intermittent duty S3 = 10%*
GENERAL
- High specific performance with simultaneously compact construction
- Simple electrical installation by means of terminal boxes in the upper part of the unit
- Radial piston pump as submersed oil motor in stable housing
- Very low noise emissions due to noise-reducing cast housing
- Wide array of attachment controls available
CHARACTERISTICS
- Delivery rate: 0.3 to 5.25 l/min
- Operating pressure: max. 500 bar
- Switch-on duration: S2 (short-term operation) S3 (intermittent duty)
- Motor: Pn = 1.2 KW ... 2.2 KW
- Voltages: 3 Ph. 230/400V -50 Hz (others upon request)
- Degree of protection: DIN EN 60034-5 min IP54
- Pump parameters Vg.: 0.3 cm³/rev. ... 5.25 cm³/rev
- Tank volume: 1.1 – 7.0 l
- Discharge volume: 0.7 – 5.8 l
- Hydraulic medium: Hydraulic oil in accordance with DIN 51524, Parts 1 and 2
- Viscosity range: 10 – 380 mm²/s is recommended
- Filtering: Maximum permissible degree of contamination of the operating fluid in accordance with ISO 4406 Class 21/19/16
- Cooling: Convection cooling / air cooling
- Weight: from 7.2 to 25.7 kg
- Return quantity: up to max. 10 l/min
- Installation position: vertical
- Hydraulic medium temperature range: -20°C to max. +80°C
- Ambient temperature range: -20°C to max. +40°C
Details in the brochure 5.301.6