Power units
Power units

Compact Units

Compact units are the most compact form of hydraulic supply, with minimum installation dimensions and high flexibility in connection with the simulation for the customer. Thanks to low flange dimensions and the optional loading with series connection modules, the unit can be adjusted to accommodate any installation position and be expanded to include new functions at any time. Depending on available space, the control can be flanged-mounted directly to the unit or integrated as an individual series connection in the vicinity of the consumers.

In order to cover the various requirements with respect to operating modes, the compact units are offered in equally various forms. Units exist with air-cooled motors and submersed oil motors, water cooling is also optional with a unit.

Type Maximum pressure (bar) Max. flow rate (l/min) Operating mode Description
DCM 250.0 5.6 Short-term operation S2 = starting at 1 min intermittent duty S3 = starting at 3% Direct current units for controlling hydraulic platforms and other robust mobile applications. Can be mounted in three installation positions – specially splash-water protected.
DC1 250.0 18.4 Short-term operation S2 = starting at 1.5 min
Intermittent duty S3 = starting at 4%
Direct current units, e.g. for controlling hydraulic platforms, storage and retrieval machines, work platforms, lift trucks...
CO1 250.0 20.0 Short-term operation S2 = 5 min*
Intermittent duty S3 = 20%
Units with low installation height and transparent oil containers (optional steel tank). For scissor-lift platforms, loading bridges, machine tools, wind energy plants, automatic lifting facilities ...
CO2 250.0 20.0 Short-term operation S2 = 5 min
Intermittent duty S3 = 25%
Continuous operation** with
Periodic duty S6 = 25%*
Alternating energy unit with steel container for more robust applications, e.g. energy technology, points switching, machine tools... (** with cooler module)
CO3 250.0 30.0 Short-term operation S2 = 10 min
Intermittent duty S3 = 30%
Continuous operation with
Periodic duty S6 = 30%
Modular unit building blocks in alternating or direct current type with oil servicing concept and energy-efficient single or double pump unit. For example, for turning machines, machine tools...
CA 250.0 12.6 Short-term operation S2 = 3 min
Intermittent duty S3 = 10%
Unit concept with submersed oil motor. Particularly suitable for outdoor use, e.g. in travel barriers, loading bridges, points switching...
HP 500.0 5.3 Short-term operation S2 = 3 min
Intermittent duty S3 = 10%
High-pressure hydraulics in the smallest space possible. Alternating electricity unit, e.g. for clamping forming tools, brake calliper actuation...
L 500.0 12.0 - Modular series connection system for high-pressure hydraulics. For expansion of the control functions of HP Compact units.
ML 350.0 20.0 - Modular series connection system. Simple expandability (also retroactively) of control functions for Compact units.

Add to inquiry list