The hydraulically actuated 4/3 directional spool valve 4WHE10 is a subplate mounted valve. It can optionally be piloted by a 4/2 or 4/3 spool valve NG6 or be equipped with a deflexion plate. Depending on the symbol (E, H, J, G), it permits and blocks the flow in the respective direction.
Qmax = 150 l/min
Pmax = 320 bar