Valves monitor the pressure, flow rate or flow direction of hydraulic fluids. Thanks to a variant-rich programme, HYDAC valves offer almost all of the possibilities for structuring hydraulic systems – whether they be stationary or mobile. In this area, HYDAC offers cartridge, plug-in, plate mounted, subplates and inline connection valves up to nominal size 63. The outputs range up to:
Qmax = 6000 l/min
Pmax = 630 bar