Filling with new oil,
tank cleaning or
complete oil changes.

Professional handling when transporting fluids over distances of up to 120 m and volumes up to 200 litres including flushing of pipes.

 

Preliminary monitoring of the machine/system for cleanliness, safety equipment required and obvious leakage sources. Blanking off pipes / user unit and filling the machine/system tank from a tanker or other containers via a filtration unit.
Machine/system flushing in the main circuit until the required cleanliness class is achieved.

Continuous measurement of the cleanliness class in the flow as well as sampling of the oil to provide a reference sample for future comparative measurements.
Connection of pipes / user unit and final leakage check.
Complete documentation of the work and cleanliness class including completion of a Service Log which remains attached to the machine.

Hydac International